Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.791 |
| A dimension MM | 45.491 |
| Angle shape | Straight |
| Backup hex size IN | 0.560 |
| Backup hex size MM | 14.000 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | G220516-4-5P |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.400 |
| Construction Style | Reusable |
| End connection hex size IN | 0.560 |
| End size 1 | -4 |
| End Type 1 | Female 37 degree swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.040 |
| Hose cut off factor MM | 26.416 |
| Hose size | -5 |
| Inside diameter MM | 4.470 |
| Product height in | 0.551 |
| Product height mm | 13.995 |
| Product length in | 1.791 |
| Product length mm | 45.491 |
| Product material | Carbon steel |
| Product width in | 0.551 |
| Product width mm | 13.995 |
| Series | 100R5 Reusable |
| Thread sealant | No |