Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.810 |
| A dimension MM | 45.974 |
| Angle shape | Straight |
| Backup hex size IN | 0.680 |
| Backup hex size MM | 17.000 |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 6.400 |
| Construction Style | Reusable |
| End connection hex size IN | 0.680 |
| End size 1 | -5 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.060 |
| Hose cut off factor MM | 26.924 |
| Hose size | -5 |
| Inside diameter IN | 0.176 |
| Inside diameter MM | 4.470 |
| Product material | Carbon steel |
| Series | 100R5 Reusable |
| Thread sealant | No |
| Working pressure max bar | 400 |
| Working pressure max psi | 5800 |