Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.008 |
| A dimension MM | 51.003 |
| Angle shape | Straight |
| Backup hex size IN | 0.680 |
| Backup hex size MM | 17.000 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | G220516-6DR |
| Compatible hose ID IN | 0.310 |
| Compatible hose ID MM | 7.900 |
| Construction Style | Reusable |
| End connection hex size IN | 0.680 |
| End size 1 | -6 |
| End Type 1 | Female 37 degree swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.100 |
| Hose cut off factor MM | 27.940 |
| Hose size | -6 |
| Inside diameter MM | 5.740 |
| Product height in | 0.669 |
| Product height mm | 16.993 |
| Product length in | 2.008 |
| Product length mm | 51.003 |
| Product material | Carbon steel |
| Product width in | 0.669 |
| Product width mm | 16.993 |
| Series | 100R5 Reusable |
| Thread sealant | No |