Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.323 |
| A dimension MM | 59.000 |
| Angle shape | Straight |
| Backup hex size IN | 0.870 |
| Backup hex size MM | 22.000 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | G220516-8P |
| Compatible hose ID IN | 0.410 |
| Compatible hose ID MM | 10.300 |
| Construction Style | Reusable |
| End connection hex size IN | 0.870 |
| End size 1 | -8 |
| End Type 1 | Female 37 degree swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.240 |
| Hose cut off factor MM | 31.496 |
| Hose size | -8 |
| Inside diameter IN | 0.363 |
| Inside diameter MM | 9.220 |
| Product height in | 0.860 |
| Product height mm | 21.844 |
| Product length in | 2.323 |
| Product length mm | 59.004 |
| Product width in | 0.860 |
| Product width mm | 21.844 |
| Series | 100R5 Reusable |
| Thread sealant | No |