Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.850 |
| A dimension MM | 47.000 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | G2402-4 |
| Compatible hose ID IN | 0.190 |
| Compatible hose ID MM | 6.350 |
| Compatible hoses | 1503 |
| Construction Style | Reusable |
| End connection hex size IN | 0.472 |
| End connection hex size MM | 12.000 |
| End size 1 | -4 |
| End type 1 | Male 45 degree flare |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.181 |
| Hose cut off factor MM | 30.000 |
| Hose size | -4 |
| Inside diameter IN | 0.168 |
| Inside diameter MM | 4.280 |
| Product height in | 0.550 |
| Product height mm | 13.970 |
| Product length in | 1.850 |
| Product length mm | 46.990 |
| Product material | Carbon steel |
| Product width in | 0.470 |
| Product width mm | 11.938 |
| Thread size 1 | 7/16-20 UNF |