Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.657 |
| A dimension MM | 67.500 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | G2402-8 |
| Compatible hose ID IN | 0.410 |
| Compatible hose ID MM | 12.700 |
| Compatible hoses | 1503 |
| Construction Style | Reusable |
| End connection hex size IN | 0.866 |
| End connection hex size MM | 22.000 |
| End size 1 | -8 |
| End type 1 | Male 45 degree flare |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.574 |
| Hose cut off factor MM | 40.000 |
| Hose size | -8 |
| Inside diameter IN | 0.359 |
| Inside diameter MM | 9.120 |
| Product height in | 1.000 |
| Product height mm | 25.400 |
| Product length in | 2.660 |
| Product length mm | 67.564 |
| Product material | Carbon steel |
| Product width in | 0.870 |
| Product width mm | 22.098 |
| Thread size 1 | 3/4-16 UNF |