Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.520 |
| A dimension MM | 64.000 |
| Angle shape | Straight |
| Backup hex size IN | 1.063 |
| Backup hex size MM | 27.000 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | G2411-10 |
| Compatible hose ID IN | 0.500 |
| Compatible hose ID MM | 15.748 |
| Compatible hoses | 1503 |
| Construction Style | Reusable |
| End connection hex size IN | 1.063 |
| End connection hex size MM | 27.000 |
| End size 1 | -10 |
| End Type 1 | Female 37 degree swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.291 |
| Hose cut off factor MM | 32.800 |
| Hose size | -10 |
| Inside diameter IN | 0.4530 |
| Inside diameter MM | 11.5000 |
| Product height in | 1.230 |
| Product height mm | 31.242 |
| Product length in | 3.020 |
| Product length mm | 76.708 |
| Product material | Carbon steel |
| Product width in | 1.060 |
| Product width mm | 26.924 |
| Thread size 1 | 7/8-14 UNF |
