Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.633 |
| A dimension MM | 41.500 |
| Angle shape | Straight |
| Backup hex size IN | 0.551 |
| Backup hex size MM | 14.000 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | G2411-4 |
| Compatible hose ID IN | 0.190 |
| Compatible hose ID MM | 6.350 |
| Compatible hoses | 1503 |
| Construction Style | Reusable |
| End connection hex size IN | 0.551 |
| End connection hex size MM | 14.000 |
| End size 1 | -4 |
| End Type 1 | Female 37 degree swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 0.964 |
| Hose cut off factor MM | 24.500 |
| Hose size | -4 |
| Inside diameter IN | 0.1250 |
| Inside diameter MM | 3.2000 |
| Product height in | 0.640 |
| Product height mm | 16.256 |
| Product length in | 1.970 |
| Product length mm | 50.038 |
| Product material | Carbon steel |
| Product width in | 0.550 |
| Product width mm | 13.970 |
| Thread size 1 | 7/16-20 UNF |
