Product specifications
Characteristic | Value |
---|---|
A dimension IN | 1.811 |
A dimension MM | 46.000 |
Angle shape | Straight |
Brand | Aeroquip by Danfoss |
Compatible hose ID IN | 0.250 |
Compatible hose ID MM | 7.874 |
Compatible hoses | 1503 |
Construction Style | Reusable |
End type 1 | Female 37 degree swivel |
Finish plating | Dura-Kote |
Hex size 1 IN | 0.669 |
Hex size 1 MM | 17.000 |
Hex size 2 IN | 0.669 |
Hex size 2 MM | 17.000 |
Hose cut off factor IN | 1.063 |
Hose cut off factor MM | 27.000 |
Hose size | -5 |
Inside diameter IN | 0.169 |
Inside diameter MM | 4.300 |
Product height in | 0.770 |
Product height mm | 19.558 |
Product length in | 2.190 |
Product length mm | 55.626 |
Product material | Carbon steel |
Product width in | 0.670 |
Product width mm | 17.018 mm |
Thread sealant | No |
Thread size 1 | 1/2-20 UNF |
Working temperature max C | 121 |
Working temperature max F | 250 |
Working temperature min C | -40 |
Working temperature min F | -40 |