Product specifications
Characteristic | Value |
---|---|
A dimension IN | 2.323 |
A dimension MM | 59.000 |
Angle shape | Straight |
Brand | Aeroquip by Danfoss |
Compatible hose ID IN | 0.410 |
Compatible hose ID MM | 12.700 |
Compatible hoses | 1503 |
Construction Style | Reusable |
End size 1 | -8 |
End type 1 | Female 37 degree swivel |
Finish plating | Dura-Kote |
Hex size 1 IN | 0.866 |
Hex size 1 MM | 22.000 |
Hex size 2 IN | 0.866 |
Hex size 2 MM | 22.000 |
Hose cut off factor IN | 1.240 |
Hose cut off factor MM | 31.500 |
Hose size | -8 |
Inside diameter IN | 0.354 |
Inside diameter MM | 9.000 |
Product height in | 1.000 |
Product height mm | 25.400 |
Product length in | 2.760 |
Product length mm | 70.104 |
Product material | Carbon steel |
Product width in | 0.870 |
Product width mm | 22.098 mm |
Thread sealant | No |
Thread size 1 | 3/4-16 UNF |
Working temperature max C | 121 |
Working temperature max F | 250 |
Working temperature min C | -40 |
Working temperature min F | -40 |