ARMATUR
G411-20
ToolsG411-20 Product specifications
Characteristic | Value |
|---|
| Brand | Aeroquip by Danfoss |
| Catalog Item | G411-20 |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.750 |
| Construction Style | Reusable |
| Finish plating | Dura-Kote |
| Hose size | -20 |
| Product material | Carbon steel |