Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.902 |
| A dimension MM | 99.120 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | G411-24 |
| Compatible hose ID IN | 1.380 |
| Compatible hose ID MM | 38.100 |
| Construction Style | Reusable |
| End size 1 | -24 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 2.165 |
| Hex size 1 MM | 55.000 |
| Hose cut off factor IN | 2.524 |
| Hose cut off factor MM | 64.120 |
| Hose size | -24 |
| Inside diameter IN | 1.276 |
| Inside diameter MM | 32.420 |
| Product height in | 2.165 |
| Product height mm | 55.000 |
| Product length in | 2.493 |
| Product length mm | 63.320 |
| Product material | Carbon steel |
| Product width in | 2.126 |
| Product width mm | 54.000 |
| Reusable socket hex MM | 50.000 |
| Thread size 1 | 1 7/8-12 UN |