Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.978 |
| A dimension MM | 126.440 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | G411-40 |
| Compatible hose ID IN | 2.380 |
| Compatible hose ID MM | 63.500 |
| Construction Style | Reusable |
| End connection hex size IN | 3.346 |
| End connection hex size MM | 85.000 |
| End size 1 | -4 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 3.127 |
| Hose cut off factor MM | 79.440 |
| Hose size | -40 |
| Inside diameter IN | 2.199 |
| Inside diameter MM | 55.860 |
| Product height in | 2.700 |
| Product height mm | 68.580 |
| Product length in | 3.344 |
| Product length mm | 84.900 |
| Product material | Carbon steel |
| Product width in | 3.701 |
| Product width mm | 94.000 |
| Reusable socket hex MM | 85.000 |
| Thread size 1 | 3-12 UN |