Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.778 |
| A dimension MM | 70.570 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID IN | 0.410 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Reusable |
| End size 1 | -8 |
| End Type 1 | Female 37 degree swivel |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 0.875 |
| Hex size 1 MM | 22.225 |
| Hose cut off factor IN | 1.695 |
| Hose cut off factor MM | 43.070 |
| Hose size | -8 |
| Inside diameter IN | 0.388 |
| Inside diameter MM | 9.860 |
| Product height in | 0.663 |
| Product height mm | 16.850 |
| Product length in | 1.938 |
| Product length mm | 49.230 |
| Product material | Carbon steel |
| Product width in | 1.003 |
| Product width mm | 25.500 |
| Reusable socket hex MM | 24.000 |
| Thread sealant | No |
| Thread size 1 | 3/4-16 UNF |