Product specifications
Characteristic | Value |
---|---|
A dimension IN | 2.740 |
A dimension MM | 69.600 |
Angle shape | Straight |
Brand | Danfoss |
Compatible hose ID IN | 1.120 |
Compatible hose ID MM | 31.750 |
Construction Style | Reusable |
End size 1 | -20 |
End type 1 | Female 37 degree swivel |
Finish plating | Dura-Kote |
Hex size 1 IN | 1.969 |
Hex size 1 MM | 50.000 |
Hex size 2 IN | 1.969 |
Hex size 2 MM | 50.000 |
Hose cut off factor IN | 1.420 |
Hose cut off factor MM | 36.100 |
Hose size | -20 |
Inside diameter IN | 0.980 |
Inside diameter MM | 25.000 |
Product height in | 1.968 |
Product height mm | 50.000 |
Product length in | 2.740 |
Product length mm | 69.600 |
Product material | Carbon steel |
Product width in | 1.968 |
Product width mm | 50.000 mm |
Reusable socket hex MM | 46.000 |
Thread sealant | No |
Thread size 1 | 1 5/8-12 UN |
Working temperature max C | 121 |
Working temperature max F | 250 |
Working temperature min C | -40 |
Working temperature min F | -40 |