Product specifications
Characteristic | Value |
---|---|
A dimension IN | 3.040 |
A dimension MM | 77.300 |
Angle shape | Straight |
Brand | Danfoss |
Compatible hose ID IN | 1.380 |
Compatible hose ID MM | 38.100 |
Construction Style | Reusable |
End size 1 | -24 |
End type 1 | Female 37 degree swivel |
Finish plating | Dura-Kote |
Hex size 1 IN | 2.362 |
Hex size 1 MM | 60.000 |
Hex size 2 IN | 2.362 |
Hex size 2 MM | 60.000 |
Hose cut off factor IN | 1.670 |
Hose cut off factor MM | 42.300 |
Hose size | -24 |
Inside diameter IN | 1.280 |
Inside diameter MM | 32.500 |
Product height in | 2.362 |
Product height mm | 60.000 |
Product length in | 3.040 |
Product length mm | 77.300 |
Product material | Carbon steel |
Product width in | 2.362 |
Product width mm | 60.000 mm |
Reusable socket hex MM | 50.000 |
Thread sealant | No |
Thread size 1 | 1 7/8-12 UN |
Working temperature max C | 121 |
Working temperature max F | 250 |
Working temperature min C | -40 |
Working temperature min F | -40 |