Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.890 |
| A dimension MM | 48.000 |
| Angle shape | Straight |
| Backup hex size IN | 0.669 |
| Backup hex size MM | 17.000 |
| Brand | Danfoss |
| Catalog Item | G4411-5DR |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 7.938 |
| Construction Style | Reusable |
| End connection hex size IN | 0.669 |
| End connection hex size MM | 17.000 |
| End type 1 | Female 37 degree swivel |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.140 |
| Hose cut off factor MM | 29.000 |
| Hose size | -5 |
| Inside diameter IN | 0.150 |
| Inside diameter MM | 3.900 |
| Product material | Carbon steel |
| Reusable socket hex MM | 19.000 |
| Thread size 1 | 1/2-20 UNF |