Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.715 |
| A dimension MM | 145.200 |
| Angle shape | 45 Degree |
| Backup hex size IN | 1.625 |
| Backup hex size MM | 41.000 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | G4645-20 |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.800 |
| Construction Style | Crimp |
| Drop dimension IN | 1.010 |
| Drop dimension MM | 25.65 |
| End connection hex size IN | 1.625 |
| End connection torque | 50-60 lb-ft(68-78 Nm) |
| End size 1 | -20 |
| End type 1 | Split flange code 61 |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 3.433 |
| Hose cut off factor MM | 87.198 |
| Hose size | -20 |
| Inside diameter IN | 1.043 |
| Inside diameter MM | 26.492 |
| Product height in | 1.010 |
| Product height mm | 25.654 |
| Product length in | 5.715 |
| Product length mm | 145.161 |
| Product material | Carbon steel |
| Product width in | 2.000 |
| Product width mm | 50.800 |
| Series | Global skive |
| Thread sealant | No |