Product specifications
Characteristic | Value |
---|---|
A dimension IN | 4.550 |
A dimension MM | 115.500 |
Angle shape | Straight |
Brand | Aeroquip by Danfoss |
Compatible hose ID IN | 1.810 |
Compatible hose ID MM | 50.800 |
Compatible hoses | 1503 |
Construction Style | Reusable |
End size 1 | -24 |
End type 1 | Split flange code 61 |
Finish plating | Protective oil |
Hex size 1 IN | 2.170 |
Hex size 1 MM | 55.118 |
Hex size 2 IN | 2.165 |
Hex size 2 MM | 55.000 |
Hose cut off factor IN | 2.710 |
Hose cut off factor MM | 68.800 |
Hose size | -32 |
Inside diameter IN | 1.690 |
Inside diameter MM | 43.000 |
Product height in | 2.500 |
Product height mm | 63.500 |
Product length in | 4.550 |
Product length mm | 115.570 |
Product material | Carbon steel |
Product width in | 2.370 |
Product width mm | 60.198 mm |
Thread sealant | No |
Working pressure max bar | 206 |
Working pressure max psi | 2950 |
Working temperature max C | 121 |
Working temperature max F | 250 |
Working temperature min C | -40 |
Working temperature min F | -40 |