Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.823 |
| A dimension MM | 122.500 |
| Angle shape | Straight |
| Backup hex size IN | 2.165 |
| Backup hex size MM | 55.000 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | G4675-32 |
| Compatible hose ID IN | 1.810 |
| Compatible hose ID MM | 50.800 |
| Compatible hoses | 1503 |
| Construction Style | Reusable |
| End connection hex size IN | 2.170 |
| End connection hex size MM | 55.118 |
| End size 1 | -32 |
| End type 1 | Split flange code 61 |
| Finish plating | Protective oil |
| Hose cut off factor IN | 2.984 |
| Hose cut off factor MM | 75.800 |
| Hose size | -32 |
| Inside diameter IN | 1.752 |
| Inside diameter MM | 44.500 |
| Product height in | 2.810 |
| Product height mm | 71.374 |
| Product length in | 4.840 |
| Product length mm | 122.936 |
| Product material | Carbon steel |
| Product width in | 2.810 |
| Product width mm | 71.374 |
