Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.160 |
| A dimension MM | 131.000 |
| Angle shape | Straight |
| Backup hex size IN | 2.755 |
| Backup hex size MM | 70.000 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | G4675-40 |
| Compatible hose ID IN | 2.380 |
| Compatible hose ID MM | 63.500 |
| Compatible hoses | 1503 |
| Construction Style | Reusable |
| End connection hex size IN | 2.760 |
| End connection hex size MM | 70.104 |
| End size 1 | -40 |
| End type 1 | Split flange code 61 |
| Finish plating | Protective oil |
| Hose cut off factor IN | 3.310 |
| Hose cut off factor MM | 84.000 |
| Hose size | -40 |
| Inside diameter IN | 2.210 |
| Inside diameter MM | 56.100 |
| Product height in | 3.310 |
| Product height mm | 84.074 |
| Product length in | 5.160 |
| Product length mm | 131.064 |
| Product material | Carbon steel |
| Product width in | 3.310 |
| Product width mm | 84.074 |