Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.496 |
| A dimension MM | 139.600 |
| Angle shape | 45 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | G4677-24-32 |
| Compatible hose ID IN | 1.810 |
| Compatible hose ID MM | 50.800 |
| Compatible hoses | 1503 |
| Construction Style | Reusable |
| Drop dimension IN | 1.421 |
| Drop dimension MM | 36.10 |
| End size 1 | -24 |
| End type 1 | Split flange code 61 |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 2.160 |
| Hex size 1 MM | 54.864 |
| Hex size 2 IN | 2.165 |
| Hex size 2 MM | 55.000 |
| Hose cut off factor IN | 3.657 |
| Hose cut off factor MM | 92.900 |
| Hose size | -32 |
| Inside diameter IN | 1.693 |
| Inside diameter MM | 43.000 |
| Product height in | 3.690 |
| Product height mm | 93.726 |
| Product length in | 6.680 |
| Product length mm | 169.672 |
| Product material | Carbon steel |
| Product width in | 2.500 |
| Product width mm | 63.500 |
