Product specifications
Characteristic | Value |
---|---|
A dimension IN | 6.126 |
A dimension MM | 155.600 |
Angle shape | 45 Degree |
Brand | Aeroquip by Danfoss |
Compatible hose ID IN | 1.810 |
Compatible hose ID MM | 50.800 |
Compatible hoses | 1503 |
Construction Style | Reusable |
Drop dimension IN | 1.643 |
Drop dimension MM | 41.72 |
End size 1 | -32 |
End type 1 | Split flange code 61 |
Finish plating | Zinc plating |
Hex size 1 IN | 2.360 |
Hex size 1 MM | 59.944 |
Hex size 2 IN | 2.362 |
Hex size 2 MM | 60.000 |
Hose cut off factor IN | 4.291 |
Hose cut off factor MM | 109.000 |
Hose size | -32 |
Inside diameter IN | 1.748 |
Inside diameter MM | 44.400 |
Product height in | 3.020 |
Product height mm | 76.708 |
Product length in | 7.090 |
Product length mm | 180.086 |
Product material | Carbon steel |
Product width in | 2.810 |
Product width mm | 71.374 mm |
Thread sealant | No |
Working pressure max bar | 206 |
Working pressure max psi | 2950 |
Working temperature max C | 121 |
Working temperature max F | 250 |
Working temperature min C | -40 |
Working temperature min F | -40 |