Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.340 |
| A dimension MM | 110.236 |
| Angle shape | 45 Degree |
| Backup hex size IN | 1.810 |
| Backup hex size MM | 46.000 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | G4677-3220 |
| Compatible hose ID IN | 1.250 |
| Compatible hose ID MM | 31.800 |
| Construction Style | Crimp |
| Drop dimension IN | 1.170 |
| Drop dimension MM | 29.72 |
| End connection hex size IN | 1.810 |
| End size 1 | -38 |
| End type 1 | Split flange code 61 |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 3.020 |
| Hose cut off factor MM | 76.708 |
| Hose size | -20 |
| Inside diameter IN | 0.980 |
| Inside diameter MM | 24.892 |
| Product height in | 1.170 |
| Product height mm | 29.718 |
| Product length in | 4.340 |
| Product length mm | 110.236 |
| Product material | Carbon steel |
| Product width in | 2.810 |
| Product width mm | 71.374 |
| Series | 100R5 Reusable |
| Thread sealant | No |