Product specifications
Characteristic | Value |
---|---|
A dimension IN | 3.642 |
A dimension MM | 92.500 |
Angle shape | 90 Degree |
Brand | Aeroquip by Danfoss |
Compatible hose ID IN | 0.880 |
Compatible hose ID MM | 25.400 |
Compatible hoses | 1503 |
Construction Style | Reusable |
Drop dimension IN | 2.205 |
Drop dimension MM | 56.00 |
End size 1 | -16 |
End type 1 | Split flange code 61 |
Finish plating | Zinc plating |
Hex size 1 IN | 1.810 |
Hex size 1 MM | 45.974 |
Hex size 2 IN | 1.181 |
Hex size 2 MM | 30.000 |
Hose cut off factor IN | 2.480 |
Hose cut off factor MM | 63.000 |
Hose size | -16 |
Inside diameter IN | 0.756 |
Inside diameter MM | 19.200 |
Product height in | 2.800 |
Product height mm | 71.120 |
Product length in | 4.520 |
Product length mm | 114.808 |
Product material | Carbon steel |
Product width in | 1.810 |
Product width mm | 45.974 mm |
Thread sealant | No |
Working pressure max bar | 345 |
Working pressure max psi | 5000 |
Working temperature max C | 121 |
Working temperature max F | 250 |
Working temperature min C | -40 |
Working temperature min F | -40 |