Product specifications
Characteristic | Value |
---|---|
A dimension IN | 4.190 |
A dimension MM | 106.500 |
Angle shape | 90 Degree |
Compatible hose ID IN | 1.120 |
Compatible hose ID MM | 31.750 |
Compatible hoses | 1503 |
Construction Style | Reusable |
Drop dimension IN | 2.600 |
Drop dimension MM | 66.00 |
End size 1 | -24 |
End type 1 | Split flange code 61 |
Finish plating | Dura-Kote |
Hex size 1 IN | 1.810 |
Hex size 1 MM | 45.974 |
Hex size 2 IN | 1.811 |
Hex size 2 MM | 46.000 |
Hose cut off factor IN | 2.870 |
Hose cut off factor MM | 73.000 |
Hose size | -20 |
Inside diameter IN | 0.9800 |
Inside diameter MM | 25.0000 |
Product height in | 3.640 |
Product height mm | 92.456 |
Product length in | 5.170 |
Product length mm | 131.318 |
Product material | Carbon steel |
Product width in | 2.090 |
Product width mm | 53.086 mm |
Thread sealant | No |
Working pressure max bar | 276 |
Working pressure max psi | 4000 |
Working temperature max C | 121 |
Working temperature max F | 250 |
Working temperature min C | -40 |
Working temperature min F | -40 |