Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.429 |
| A dimension MM | 112.500 |
| Angle shape | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID IN | 1.380 |
| Compatible hose ID MM | 38.100 |
| Compatible hoses | 1503 |
| Construction Style | Reusable |
| Drop dimension IN | 2.874 |
| Drop dimension MM | 73.00 |
| End size 1 | -24 |
| End Type 1 | Split flange code 61 |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 1.810 |
| Hex size 1 MM | 45.974 |
| Hex size 2 IN | 1.811 |
| Hex size 2 MM | 46.000 |
| Hose cut off factor IN | 3.051 |
| Hose cut off factor MM | 77.500 |
| Hose size | -24 |
| Inside diameter IN | 1.193 |
| Inside diameter MM | 30.300 |
| Product height in | 3.920 |
| Product height mm | 99.568 |
| Product length in | 5.600 |
| Product length mm | 142.240 |
| Product material | Carbon steel |
| Product width in | 2.370 |
| Product width mm | 60.198 |
![Hose Fittings 4679-XX [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213861%2FID432878332024-0101_preview.jpg&w=1920&q=75)