Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 6.831 |
| A dimension MM | 173.500 |
| Angle shape | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID IN | 1.810 |
| Compatible hose ID MM | 50.800 |
| Compatible hoses | 1503 |
| Construction Style | Reusable |
| Drop dimension IN | 4.724 |
| Drop dimension MM | 120.00 |
| End size 1 | -32 |
| End Type 1 | Split flange code 61 |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 2.360 |
| Hex size 1 MM | 59.944 |
| Hex size 2 IN | 2.362 |
| Hex size 2 MM | 60.000 |
| Hose cut off factor IN | 4.992 |
| Hose cut off factor MM | 126.800 |
| Hose size | -32 |
| Inside diameter IN | 1.748 |
| Inside diameter MM | 44.400 |
| Product height in | 6.090 |
| Product height mm | 154.686 |
| Product length in | 8.220 |
| Product length mm | 208.788 |
| Product material | Carbon steel |
| Product width in | 2.810 |
| Product width mm | 71.374 |
![Hose Fittings 4679-XX [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F213861%2FID432878332024-0101_preview.jpg&w=1920&q=75)