Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.820 |
| A dimension MM | 122.500 |
| Angle shape | Straight |
| Backup hex size IN | 1.259 |
| Backup hex size MM | 32.000 |
| Brand | Danfoss |
| Catalog Item | G4744-20-16 |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Construction Style | Reusable |
| End connection hex size IN | 1.259 |
| End size 1 | -20 |
| End Type 1 | Split flange code 61 |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 2.820 |
| Hose cut off factor MM | 71.500 |
| Hose size | -16 |
| Inside diameter IN | 0.750 |
| Inside diameter MM | 19.000 |
| Product material | Carbon steel |
| Reusable socket hex MM | 46.000 |