Product specifications
Characteristic | Value |
---|---|
A dimension IN | 6.060 |
A dimension MM | 154.000 |
Angle shape | Straight |
Brand | Aeroquip by Danfoss |
Compatible hose ID IN | 0.500 |
Compatible hose ID MM | 15.748 |
Compatible hoses | 1503 |
Construction Style | Reusable |
End size 1 | -10 |
Finish plating | Dura-Kote |
Hex size 1 IN | 0.750 |
Hex size 1 MM | 19.050 |
Hex size 2 IN | 0.748 |
Hex size 2 MM | 19.000 |
Hose cut off factor IN | 4.830 |
Hose cut off factor MM | 122.800 |
Hose size | -10 |
Inside diameter IN | 0.390 |
Inside diameter MM | 9.900 |
Product height in | 0.860 |
Product height mm | 21.844 |
Product length in | 6.060 |
Product length mm | 153.924 |
Product material | Brass |
Product width in | 0.750 |
Product width mm | 19.050 mm |
Thread sealant | No |
Working temperature max C | 121 |
Working temperature max F | 250 |
Working temperature min C | -40 |
Working temperature min F | -40 |