Product specifications
Characteristic | Value |
---|---|
A dimension IN | 6.340 |
A dimension MM | 161.000 |
Angle shape | Straight |
Brand | Aeroquip by Danfoss |
Compatible hose ID IN | 0.620 |
Compatible hose ID MM | 19.050 |
Compatible hoses | 1503 |
Construction Style | Reusable |
End size 1 | -12 |
Finish plating | Dura-Kote |
Hex size 1 IN | 0.940 |
Hex size 1 MM | 23.876 |
Hex size 2 IN | 0.944 |
Hex size 2 MM | 24.000 |
Hose cut off factor IN | 4.820 |
Hose cut off factor MM | 122.400 |
Hose size | -12 |
Inside diameter IN | 0.500 |
Inside diameter MM | 12.700 |
Product height in | 1.090 |
Product height mm | 27.686 |
Product length in | 6.340 |
Product length mm | 161.036 |
Product material | Brass |
Product width in | 0.940 |
Product width mm | 23.876 mm |
Thread sealant | No |
Working temperature max C | 121 |
Working temperature max F | 250 |
Working temperature min C | -40 |
Working temperature min F | -40 |