Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.275 |
| A dimension MM | 134.000 |
| Angle shape | Straight |
| Backup hex size IN | 0.551 |
| Backup hex size MM | 14.000 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | GA11714-4 |
| Compatible hose ID IN | 0.190 |
| Compatible hose ID MM | 6.350 |
| Construction Style | Reusable |
| End connection hex size IN | 0.550 |
| End connection hex size MM | 13.970 |
| End size 1 | -4 |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 4.606 |
| Hose cut off factor MM | 117.000 |
| Hose size | -4 |
| Inside diameter IN | 0.105 |
| Inside diameter MM | 2.650 |
| Product height in | 0.640 |
| Product height mm | 16.256 |
| Product length in | 5.280 |
| Product length mm | 134.112 |
| Product material | Brass |
| Product width in | 0.550 |
| Product width mm | 13.970 |