Product specifications
Characteristic | Value |
---|---|
A dimension IN | 5.551 |
A dimension MM | 141.000 |
Angle shape | Straight |
Brand | Aeroquip by Danfoss |
Compatible hose ID IN | 0.310 |
Compatible hose ID MM | 9.398 |
Construction Style | Reusable |
End size 1 | -6 |
Finish plating | Dura-Kote |
Hex size 1 IN | 0.550 |
Hex size 1 MM | 13.970 |
Hex size 2 IN | 0.551 |
Hex size 2 MM | 14.000 |
Hose cut off factor IN | 4.640 |
Hose cut off factor MM | 118.000 |
Hose size | -6 |
Inside diameter IN | 0.2070 |
Inside diameter MM | 5.2500 |
Product height in | 0.640 |
Product height mm | 16.256 |
Product length in | 5.550 |
Product length mm | 140.970 |
Product material | Brass |
Product width in | 0.550 |
Product width mm | 13.970 mm |
Thread sealant | No |
Working temperature max C | 121 |
Working temperature max F | 250 |
Working temperature min C | -40 |
Working temperature min F | -40 |