Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.885 |
| A dimension MM | 149.500 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | GA11714-8 |
| Compatible hose ID IN | 0.410 |
| Compatible hose ID MM | 12.700 |
| Construction Style | Reusable |
| End size 1 | -8 |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 0.670 |
| Hex size 1 MM | 17.018 |
| Hex size 2 IN | 0.669 |
| Hex size 2 MM | 17.000 |
| Hose cut off factor IN | 4.803 |
| Hose cut off factor MM | 122.000 |
| Hose size | -8 |
| Inside diameter IN | 0.325 |
| Inside diameter MM | 8.250 |
| Product height in | 0.770 |
| Product height mm | 19.558 |
| Product length in | 5.890 |
| Product length mm | 149.606 |
| Product material | Brass |
| Product width in | 0.670 |
| Product width mm | 17.018 |