Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.402 |
| A dimension MM | 61.000 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | GA11741-12 |
| Compatible hose ID IN | 0.620 |
| Compatible hose ID MM | 15.900 |
| Construction Style | Reusable |
| End connection hex size IN | 0.940 |
| End connection hex size MM | 24.000 |
| End size 1 | -12 |
| End type 1 | Braze Type |
| Finish plating | None |
| Hose cut off factor IN | 0.880 |
| Hose cut off factor MM | 22.352 |
| Hose size | -12 |
| Inside diameter IN | 0.509 |
| Inside diameter MM | 12.929 |
| Product height in | 0.940 |
| Product height mm | 23.876 |
| Product length in | 2.402 |
| Product length mm | 61.011 |
| Product material | Brass |
| Product width mm | 23.876 |
| Series | 100R5 Reusable |
| Thread sealant | No |