Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 1.634 |
| A dimension MM | 41.500 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | GA11741-6 |
| Compatible hose ID IN | 0.310 |
| Compatible hose ID MM | 7.900 |
| Construction Style | Reusable |
| End connection hex size IN | 0.560 |
| End connection hex size MM | 14.000 |
| End size 1 | -6 |
| End Type 1 | Braze Type |
| Finish plating | None |
| Hose cut off factor IN | 0.720 |
| Hose cut off factor MM | 18.288 |
| Hose size | -6 |
| Inside diameter IN | 0.226 |
| Inside diameter MM | 5.740 |
| Product height in | 0.550 |
| Product height mm | 13.970 |
| Product length in | 1.634 |
| Product length mm | 41.504 |
| Product material | Brass |
| Product width in | 0.550 |
| Product width mm | 13.970 |
| Series | 100R5 Reusable |
| Thread sealant | No |