Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.440 |
| A dimension MM | 87.376 |
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| Catalog Item | GA12935-16_OFE |
| Compatible hose ID IN | 1.000 |
| Compatible hose ID MM | 25.400 |
| Compatible hoses | GA604 |
| Construction Style | Crimp |
| End connection hex size IN | 1.180 |
| End connection hex size MM | 29.972 |
| Finish plating | Dura-Kote |
| Hose size | -16 |
| Inside diameter IN | 0.750 |
| Inside diameter MM | 19.050 |
| Product material | Carbon steel |
| Series | A/C Crimp |
| Thread sealant | No |