Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.020 |
| A dimension MM | 102.000 |
| Angle shape | Straight |
| Backup hex size IN | 1.811 |
| Backup hex size MM | 46.000 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | GA12980-24OF |
| Compatible hose ID IN | 1.380 |
| Compatible hose ID MM | 38.100 |
| Compatible hoses | 1503 |
| Construction Style | Reusable |
| End connection hex size IN | 1.810 |
| End connection hex size MM | 45.974 |
| End size 1 | -24 |
| Finish plating | Protective oil |
| Hose cut off factor IN | 2.640 |
| Hose cut off factor MM | 67.000 |
| Hose size | -24 |
| Inside diameter IN | 1.280 |
| Inside diameter MM | 32.500 |
| Product height in | 3.150 |
| Product height mm | 80.010 |
| Product length in | 4.020 |
| Product length mm | 102.108 |
| Product material | Carbon steel |
| Product width in | 3.150 |
| Product width mm | 80.010 |