Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.530 |
| A dimension MM | 140.500 |
| Angle shape | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | GA13188-24 |
| Compatible hose ID IN | 1.380 |
| Compatible hose ID MM | 34.900 |
| Construction Style | Reusable |
| Drop dimension IN | 3.878 |
| Drop dimension MM | 98.50 |
| End size 1 | -24 |
| End type 1 | Flange Special |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 4.150 |
| Hose cut off factor MM | 105.410 |
| Hose size | -24 |
| Inside diameter IN | 1.280 |
| Inside diameter MM | 32.512 |
| Product height in | 3.878 |
| Product height mm | 98.501 |
| Product length in | 5.531 |
| Product length mm | 140.500 |
| Product material | Carbon steel |
| Product width in | 2.677 |
| Product width mm | 67.996 |
| Series | 100R5 Reusable |
| Thread sealant | No |