Product specifications
Characteristic | Value |
---|---|
A dimension IN | 3.290 |
A dimension MM | 83.600 |
Angle shape | 45 Degree |
Brand | Aeroquip by Danfoss |
Compatible hose ID IN | 0.500 |
Compatible hose ID MM | 15.748 |
Compatible hoses | 1503 |
Construction Style | Reusable |
Drop dimension IN | 0.710 |
Drop dimension MM | 18.00 |
End size 1 | -10 |
End type 1 | 24 deg. DKO swivel light duty |
Finish plating | Dura-Kote |
Hex size 1 IN | 1.063 |
Hex size 1 MM | 27.000 |
Hex size 2 IN | 0.748 |
Hex size 2 MM | 19.000 |
Hose cut off factor IN | 2.060 |
Hose cut off factor MM | 52.400 |
Hose size | -10 |
Inside diameter IN | 0.450 |
Inside diameter MM | 11.500 |
Product height in | 1.610 |
Product height mm | 40.894 |
Product length in | 3.820 |
Product length mm | 97.028 |
Product material | Carbon steel |
Product width in | 1.230 |
Product width mm | 31.242 mm |
Seal material | Nitrile (NBR) |
Thread sealant | No |
Thread size 1 | M22x1.5 |
Working temperature max C | 121 |
Working temperature max F | 250 |
Working temperature min C | -40 |
Working temperature min F | -40 |