Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.410 |
| A dimension MM | 112.014 |
| Angle shape | 45 Degree |
| Brand | Danfoss |
| Compatible hose ID IN | 1.380 |
| Compatible hose ID MM | 34.900 |
| Construction Style | Reusable |
| Drop dimension IN | 1.180 |
| Drop dimension MM | 29.97 |
| End size 1 | -20 |
| End type 1 | 24 deg. DKO swivel light duty |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 1.625 |
| Hex size 1 MM | 41.000 |
| Hex size 2 IN | 1.810 |
| Hex size 2 MM | 46.000 |
| Hose cut off factor IN | 3.030 |
| Hose cut off factor MM | 76.962 |
| Hose size | -24 |
| Inside diameter IN | 0.940 |
| Inside diameter MM | 23.876 |
| Product material | Carbon steel |
| Seal material | Nitrile (NBR) |
| Series | 100R5 Reusable |
| Thread sealant | No |
| Thread size 1 | M36x2 |
| Tube OD 1 IN | 1.102 |
| Tube OD 1 MM | 27.990 |
| Working pressure max BAR | 125 |
| Working pressure max PSI | 1800 |