Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.307 |
| A dimension MM | 109.400 |
| Angle shape | 45 Degree |
| Brand | Aeroquip by Danfoss |
| Compatible hose ID IN | 1.120 |
| Construction Style | Reusable |
| Drop dimension IN | 1.177 |
| Drop dimension MM | 29.90 |
| End connection hex size IN | 1.417 |
| End connection hex size MM | 41.000 |
| End size 1 | -20 |
| End type 1 | 24 deg. DKO swivel light duty |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 1.614 |
| Hex size 1 MM | 41.000 |
| Hex size 2 IN | 1.417 |
| Hex size 2 MM | 36.000 |
| Hose cut off factor IN | 2.988 |
| Hose cut off factor MM | 75.900 |
| Inside diameter IN | 1.047 |
| Inside diameter MM | 26.600 |
| Product height in | 1.180 |
| Product height mm | 29.900 |
| Product length in | 4.310 |
| Product length mm | 109.400 |
| Product material | Carbon steel |
| Product width in | 1.614 |
| Product width mm | 41.000 |
| Seal material | Nitrile (NBR) |
| Thread size 1 | M36x2 |