Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 4.220 |
| Angle shape | 45 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | GA15065-24 |
| Compatible hose ID IN | 1.380 |
| Compatible hose ID MM | 38.100 |
| Compatible hoses | 1503 |
| Construction Style | Reusable |
| Drop dimension IN | 1.142 |
| Drop dimension MM | 29.00 |
| End size 1 | -24 |
| End type 1 | 24 deg. DKO swivel light duty |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 1.969 |
| Hex size 1 MM | 50.000 |
| Hex size 2 IN | 1.811 |
| Hex size 2 MM | 46.000 |
| Hose cut off factor IN | 2.843 |
| Hose cut off factor MM | 72.200 |
| Hose size | -24 |
| Inside diameter IN | 1.193 |
| Inside diameter MM | 30.300 |
| Product height in | 3.030 |
| Product height mm | 76.962 |
| Product length in | 5.200 |
| Product length mm | 132.080 |
| Product material | Carbon steel |
| Product width in | 2.270 |
| Product width mm | 57.658 |
| Seal material | Nitrile (NBR) |
| Thread size 1 | M45x2 |
