Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.146 |
| Angle shape | 45 Degree |
| Backup hex size IN | 0.472 |
| Backup hex size MM | 12.000 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | GA15065-4 |
| Compatible hose ID IN | 0.310 |
| Compatible hose ID MM | 6.350 |
| Compatible hoses | 1503 |
| Construction Style | Reusable |
| Drop dimension IN | 1 |
| Drop dimension MM | 13 |
| End connection hex size IN | 0.551 |
| End connection hex size MM | 14.000 |
| End size 1 | -4 |
| End type 1 | 24 deg. DKO swivel light duty |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.476 |
| Hose cut off factor MM | 37.500 |
| Hose size | -4 |
| Inside diameter IN | 0.126 |
| Inside diameter MM | 3.200 |
| Product height in | 1.030 |
| Product height mm | 26.162 |
| Product length in | 2.420 |
| Product length mm | 61.468 |
| Product material | Carbon steel |
| Product width in | 0.640 |
| Product width mm | 16.256 |
| Seal material | Nitrile (NBR) |
| Thread size 1 | M12x1.5 |
