Product specifications
Characteristic | Value |
---|---|
A dimension IN | 2.705 |
Angle shape | 45 Degree |
Brand | Aeroquip by Danfoss |
Compatible hose ID IN | 0.500 |
Compatible hose ID MM | 9.398 |
Compatible hoses | 1503 |
Construction Style | Reusable |
Drop dimension IN | 1.000 |
Drop dimension MM | 17.00 |
End Type 1 | 24 deg. DKO swivel light duty |
End size 1 | -6 |
Finish plating | Dura-Kote |
Hex size 1 IN | 0.748 |
Hex size 1 MM | 19.000 |
Hex size 2 IN | 0.551 |
Hex size 2 MM | 14.000 |
Hose cut off factor IN | 1.799 |
Hose cut off factor MM | 45.700 |
Hose size | -6 |
Inside diameter IN | 0.217 |
Inside diameter MM | 5.500 |
Product height in | 1.310 |
Product height mm | 33.274 |
Product length in | 3.080 |
Product length mm | 78.232 |
Product material | Carbon steel |
Product width in | 0.860 |
Product width mm | 21.844 mm |
Seal material | Nitrile (NBR) |
Thread sealant | No |
Thread size 1 | M16x1.5 |
Working temperature max C | 121 |
Working temperature max F | 250 |
Working temperature min C | -40 |
Working temperature min F | -40 |