Product specifications
Characteristic | Value |
---|---|
A dimension IN | 3.523 |
Angle shape | 90 Degree |
Brand | Aeroquip by Danfoss |
Compatible hose ID IN | 0.880 |
Compatible hose ID MM | 25.400 |
Compatible hoses | 1503 |
Construction Style | Reusable |
Drop dimension IN | 2.000 |
Drop dimension MM | 55.00 |
End Type 1 | 24 deg. DKO swivel light duty |
End size 1 | -16 |
Finish plating | Dura-Kote |
Hex size 1 IN | 1.417 |
Hex size 1 MM | 36.000 |
Hex size 2 IN | 1.181 |
Hex size 2 MM | 30.000 |
Hose cut off factor IN | 2.362 |
Hose cut off factor MM | 60.000 |
Hose size | -16 |
Inside diameter IN | 0.747 |
Inside diameter MM | 18.950 |
Product height in | 2.980 |
Product height mm | 75.692 |
Product length in | 4.230 |
Product length mm | 107.442 |
Product material | Carbon steel |
Product width in | 1.420 |
Product width mm | 36.068 mm |
Seal material | Nitrile (NBR) |
Thread sealant | No |
Thread size 1 | M30x2 |
Working temperature max C | 121 |
Working temperature max F | 250 |
Working temperature min C | -40 |
Working temperature min F | -40 |