Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 3.640 |
| A dimension MM | 92.500 |
| Angle shape | 90 Degree |
| Backup hex size IN | 1.259 |
| Backup hex size MM | 32.000 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | GA15067-20-16KIT |
| Compatible hose ID IN | 0.880 |
| Construction Style | Reusable |
| Drop dimension IN | 2.310 |
| Drop dimension MM | 58.60 |
| End connection hex size IN | 1.614 |
| End connection hex size MM | 41.000 |
| End size 1 | -20 |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 2.480 |
| Hose cut off factor MM | 63.000 |
| Inside diameter IN | 0.810 |
| Inside diameter MM | 20.600 |
| Product height in | 2.923 |
| Product height mm | 74.200 |
| Product length in | 4.452 |
| Product length mm | 113.000 |
| Product material | Carbon steel |
| Product width in | 1.615 |
| Product width mm | 41.000 |
| Seal material | Nitrile (NBR) |
| Thread size 1 | M36x2 |