Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 5.610 |
| A dimension MM | 142.500 |
| Angle shape | 90 Degree |
| Brand | Aeroquip by Danfoss |
| Catalog Item | GA15067-32 |
| Compatible hose ID IN | 1.810 |
| Compatible hose ID MM | 50.800 |
| Compatible hoses | 1503 |
| Construction Style | Reusable |
| Drop dimension IN | 3.650 |
| Drop dimension MM | 92.80 |
| End size 1 | -32 |
| End type 1 | 24 deg. DKO swivel light duty |
| Finish plating | Zinc plating |
| Hex size 1 IN | 2.362 |
| Hex size 1 MM | 60.000 |
| Hex size 2 IN | 2.165 |
| Hex size 2 MM | 55.000 |
| Hose cut off factor IN | 3.770 |
| Hose cut off factor MM | 95.800 |
| Hose size | -32 |
| Inside diameter IN | 1.690 |
| Inside diameter MM | 43.000 |
| Product height in | 5.010 |
| Product height mm | 127.254 |
| Product length in | 6.790 |
| Product length mm | 172.466 |
| Product material | Carbon steel |
| Product width in | 2.360 |
| Product width mm | 59.944 |
| Seal material | Nitrile (NBR) |
| Thread size 1 | M52x2 |
