Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.118 |
| A dimension MM | 53.800 |
| Angle shape | 90 Degree |
| Backup hex size IN | 0.551 |
| Backup hex size MM | 14.000 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | GA15067-5 |
| Compatible hose ID IN | 0.250 |
| Compatible hose ID MM | 7.874 |
| Compatible hoses | 1503 |
| Construction Style | Reusable |
| Drop dimension IN | 1 |
| Drop dimension MM | 27 |
| End connection hex size IN | 0.669 |
| End connection hex size MM | 17.000 |
| End Type 1 | 24 deg. DKO swivel light duty |
| Finish plating | Zinc plating |
| Hose cut off factor IN | 1.370 |
| Hose cut off factor MM | 34.800 |
| Hose size | -5 |
| Inside diameter IN | 0.169 |
| Inside diameter MM | 4.300 |
| Product height in | 1.350 |
| Product height mm | 34.290 |
| Product length in | 2.450 |
| Product length mm | 62.230 |
| Product material | Carbon steel |
| Product width in | 0.670 |
| Product width mm | 17.018 |
| Seal material | Nitrile (NBR) |
| Thread size 1 | M14x1.5 |
