Product specifications
Characteristic | Value |
|---|---|
| A dimension IN | 2.948 |
| A dimension MM | 74.880 |
| Angle shape | Straight |
| Backup hex size IN | 1.614 |
| Backup hex size MM | 41.000 |
| Brand | Aeroquip by Danfoss |
| Catalog Item | GA15772-20 |
| Compatible hose ID IN | 1.120 |
| Compatible hose ID MM | 31.750 |
| Construction Style | Reusable |
| End connection hex size IN | 1.614 |
| End connection hex size MM | 41.000 |
| End size 1 | -20 |
| End Type 1 | 24 deg. DKO swivel light duty |
| Finish plating | Dura-Kote |
| Hose cut off factor IN | 1.629 |
| Hose cut off factor MM | 41.380 |
| Hose size | -20 |
| Inside diameter IN | 0.867 |
| Inside diameter MM | 22.000 |
| Product height in | 1.860 |
| Product height mm | 47.244 |
| Product length in | 2.950 |
| Product length mm | 74.930 |
| Product material | Carbon steel |
| Product width in | 1.610 |
| Product width mm | 40.894 |
| Seal material | Nitrile (NBR) |
| Thread size 1 | M36x2 |